IESNA:LM-63-2002
[TEST]P951338
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29141
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3192.5 3486.8 3807.1 4147.2 4441.6 4688.2 4875.2 4984.6 5002.5 4948.8
4893.1 4889.1 4923 4996.5 5169.6 5601.2 6673.3 8282.5 9716.6 10818.6
11665.9 12465.5 13187.5 13865.8 14321.3 13664.9 11061.2 7737.5 5350.6 3598.2
1517.7 481.4 228.7 99.5 31.8 0 0
3192.5 3492.8 3831 4159.1 4455.5 4702.2 4901.1 5010.5 5026.4 4978.6
4917 4915 4940.9 5016.4 5193.5 5531.6 6454.5 8023.9 9623.1 10764.9
11646 12533.1 13211.4 13875.8 14367.1 13943.4 11532.6 8234.8 5607.2 3731.5
1615.1 523.1 266.5 117.4 41.8 0 0
3192.5 3488.8 3817 4133.3 4415.7 4650.4 4831.5 4944.8 4956.8 4915
4869.2 4861.3 4889.1 4964.7 5133.8 5450.1 6199.9 7614.2 9205.4 10442.6
11357.6 12320.3 13233.3 14070.7 14778.8 14981.7 13358.6 10394.9 7013.5 4555
2108.4 831.4 467.4 258.6 119.3 39.8 0
3192.5 3465 3769.3 4071.6 4326.2 4543 4716.1 4805.6 4835.4 4817.5
4783.7 4779.7 4803.6 4839.4 4938.9 5139.8 5481.9 6269.6 7614.2 9157.7
10530.1 11805.1 13106 14331.3 15502.8 16417.8 17036.4 17086.1 16016 12706.2
7140.8 2556 1026.4 549 252.6 57.7 0
3192.5 3425.2 3693.7 3970.2 4210.9 4415.7 4578.8 4688.2 4738 4749.9
4747.9 4759.8 4793.7 4825.5 4889.1 5034.3 5288.9 5672.8 6390.9 7604.2
9189.5 10882.2 12584.9 14357.1 15819.1 17199.5 18554.1 20067.7 21247.3 20380
16123.4 8881.2 3494.8 1563.4 660.4 67.6 0
3192.5 3403.3 3640 3878.7 4097.5 4298.4 4461.5 4588.8 4658.4 4708.1
4743.9 4801.6 4889.1 4958.8 5024.4 5127.8 5348.6 5702.7 6243.7 6906.1
7882.7 9161.7 10617.7 12181.1 13794.2 15582.4 17579.4 19924.5 23154.8 25074.2
22940 17243.3 9378.5 3345.6 831.4 47.7 0
3192.5 3391.4 3624.1 3864.8 4077.6 4278.5 4451.5 4576.9 4652.4 4700.2
4749.9 4807.6 4891.1 4964.7 5042.3 5157.7 5372.5 5720.6 6265.6 6967.7
7904.6 9157.7 10579.9 12111.5 13756.4 15564.5 17605.3 20073.7 23150.8 24958.9
22627.7 16913.1 9332.7 3413.2 821.5 53.7 0
3192.5 3351.6 3542.5 3751.4 3952.3 4147.2 4322.3 4469.4 4574.9 4656.4
4741.9 4845.4 4958.8 5054.2 5147.7 5281 5495.8 5828 6321.3 6993.6
7848.9 8895.1 10150.2 11596.3 13231.3 15071.2 17080.2 19250.2 21915.6 23952.4
21167.7 13219.4 5997 2040.8 485.3 41.8 0
3192.5 3325.7 3468.9 3634 3813 3994.1 4173.1 4330.2 4473.4 4598.7
4730 4855.3 4974.7 5080.1 5199.4 5372.5 5621.1 6005 6581.8 7369.5
8411.8 9654.9 11097 12672.4 14275.6 15962.3 17694.8 19534.7 21364.6 21981.2
19530.7 13090.1 5631.1 1688.7 680.3 189 0
3192.5 3280 3383.4 3502.8 3651.9 3815 3974.2 4139.3 4290.4 4443.6
4598.7 4740 4859.3 4986.6 5121.9 5283 5533.6 5935.4 6556 7461
8638.5 9997.1 11451.1 12925 14392.9 15866.8 17384.5 18838.5 19500.8 18237.8
14361.1 7204.4 1945.3 737.9 401.8 111.4 0
3192.5 3232.2 3284 3367.5 3478.9 3600.2 3745.4 3886.6 4039.8 4183
4350.1 4511.2 4670.3 4837.4 5010.5 5217.3 5501.8 5943.3 6607.7 7600.2
8903.1 10448.6 11940.4 13225.3 14337.2 15389.4 16244.7 16447.6 15413.3 12592.8
7856.8 2872.2 576.8 177 61.7 21.9 0
3192.5 3208.4 3230.3 3293.9 3385.4 3486.8 3608.2 3733.5 3868.7 4013.9
4169.1 4328.2 4503.3 4682.3 4881.2 5119.9 5432.2 5891.6 6536.1 7419.2
8602.7 9975.2 11234.3 12018 12378 12443.6 12177.1 11333.7 9788.2 7504.8
4417.7 1503.7 342.1 97.5 27.8 11.9 0
3192.5 3176.5 3178.5 3212.3 3274 3349.6 3441.1 3538.6 3636 3727.5
3829 3922.4 4031.8 4137.3 4252.6 4391.9 4596.7 4919 5428.2 6170.1
7122.9 8089.6 8755.9 8849.4 8316.3 7325.7 5909.5 4149.2 2365 1082.1
463.5 175 65.6 25.9 11.9 2 0
3192.5 3120.9 3079.1 3055.2 3035.3 2999.5 2937.9 2840.4 2711.1 2557.9
2382.9 2197.9 2012.9 1847.8 1720.5 1627.1 1559.4 1533.6 1666.8 1975.1
2317.3 2597.7 2581.8 2128.3 1491.8 994.5 688.2 479.4 320.2 198.9
125.3 79.6 39.8 15.9 4 0 0
3192.5 3069.1 2973.7 2854.3 2683.3 2470.4 2219.8 1939.3 1641 1348.6
1135.8 1024.4 1000.5 1010.4 1044.3 1074.1 1098 1100 1074.1 1020.4
960.7 901 837.4 767.8 676.3 562.9 439.6 316.3 236.7 173
111.4 65.6 25.9 9.9 4 0 0
3192.5 3023.4 2852.3 2623.6 2309.3 1965.2 1605.2 1286.9 1103.9 1042.3
1010.4 982.6 960.7 938.8 926.9 919 909 887.1 839.4 769.8
700.2 630.5 562.9 485.3 407.8 340.1 290.4 246.6 194.9 133.3
67.6 33.8 15.9 6 0 0 0
3192.5 2977.6 2737 2371 1965.2 1553.5 1229.2 1105.9 1070.1 1040.3
1010.4 980.6 950.8 920.9 877.2 827.5 769.8 702.1 628.5 556.9
489.3 429.6 381.9 344.1 308.3 274.5 238.7 189 129.3 87.5
57.7 31.8 13.9 6 0 0 0
3192.5 2949.8 2621.6 2193.9 1712.6 1306.8 1141.7 1107.9 1076.1 1042.3
1014.4 980.6 944.8 901 845.4 775.7 700.2 622.6 541 461.5
395.8 354.1 324.2 296.4 266.5 236.7 202.9 161.1 127.3 101.4
73.6 47.7 15.9 2 0 0 0
3192.5 2910 2510.2 2003 1505.7 1211.3 1145.7 1113.9 1082.1 1048.2
1018.4 986.6 948.8 897.1 827.5 753.9 664.3 574.8 477.4 407.8
362 334.2 312.3 288.4 262.6 230.7 191 157.1 131.3 103.4
75.6 47.7 13.9 0 0 0 0
3192.5 2906 2474.4 1929.4 1426.2 1199.4 1157.6 1123.8 1090 1058.2
1026.4 990.6 952.8 897.1 829.4 739.9 638.5 537 453.5 389.9
350.1 324.2 300.3 274.5 244.7 206.9 165.1 137.2 111.4 85.5
57.7 31.8 8 0 0 0 0
3192.5 2906 2448.5 1889.6 1392.3 1199.4 1165.6 1131.8 1094 1058.2
1026.4 992.5 954.8 905 841.4 753.9 646.4 539 447.5 379.9
340.1 316.3 292.4 264.5 230.7 183 141.2 117.4 95.5 71.6
45.7 17.9 2 0 0 0 0
3192.5 2916 2460.5 1895.6 1392.3 1199.4 1165.6 1131.8 1096 1062.2
1028.3 994.5 958.7 911 847.3 749.9 642.5 531.1 439.6 373.9
338.1 314.3 288.4 262.6 226.8 171.1 133.3 111.4 87.5 63.7
39.8 13.9 0 0 0 0 0
